APC NetShelter Rack LCD Consoles
1U rack-mountable keyboard, mouse, and LCD console
Products
Overview
Features
APC Rack LCD Consoles are a keyboard, mouse, 17" / 19" LCD console, and optional integrated 8 / 16 port analog KVM Switch (17" model only) all in a compact 1U design. This compact design allows a KVM switch to be mounted in the rear of the Rack LCD Console, or, eliminate the need for a separate KVM switch altogether by choosing a Rack LCD Console with Integrated 8 / 16 port analog KVM Switch. The console is easily installed and minimizes support and maintenance costs, ensuring lower cost of ownership. The ultra-thin LCD screen, touchpad technology, and easy-to-install single user rack mount kit combine to form a high-quality, streamlined solution built for rack monitoring and management. The Rack LCD Consoles can be used in a variety of IT environments, from computer rooms to large data centers.
Benefits
Agility
- Slide rails - Quickly and easily install in square, round, and threaded hole racks.
- Cable management arm - Prevent interference with surrounding devices by organizing multiple cables.
- On-Screen Display (OSD) adjustments - Adjust the on-screen image, including: auto adjust, exit, power on/off, brightness, menu, and a power indicator.
- Quick release tabs - Insert or remove the device with ease.
- PS/2 terminations - Connect to a server or KVM switch via standard PS/2 connectors.
- Power tilt sensor - Save power by automatically powering down the device when it is closed.
- Integrated touchpad pointing device Integrated Trackball - Eliminates the need for a separate, external mouse.
- Multi-platform Support - Windows, Sun, Unix and Linux compatible.
- Low power consumption - Uses less than half the power of comparable CRT monitors.
- Low Cooling Requirements - Emits less heat than comparable CRT monitors .
- Standard VGA connector - Connects to a server or KVM switch via a standard VGA connector.
- Occupies 1U of rack space - Conserve valuable rack space in the data center.
- Occupies 1U of rack space - Occupies only 1U of rack space. Traditional CRT monitors require 10U to 13U.
- Full Size Keyboard - Full size keyboard with integrated number pad.

