Lexium 28
Servo drives and servo motors from 0.05 to 4.5 kW
Products
Overview
Features
- The Lexium 28 range offers predetermined combinations to suit the requirements of motion control applications and optimize installation performance.
- The combinations of servo motors with servo drives are based on the power class: both servo motors and servo drives have the same power class.
- The bundle of a servo drive with its related servo motor is designed to cover a nominal power from 0.05 kW up to 4.5 kW (0.067 up to 6.03 hp) with 200-240 V mains supply voltage.
- The Lexium 28 servo drives are delivered without an EMC filter, the EMC immunity is reached with an additional EMC filter.
- The Lexium 28 servo drives have a degree of protection IP20.
Benefits
Reduce your time to market
- Automatic tuning and motor identification
- PLC open motion library
Increase profitability
- Designed for optimized & cost-effective solutions
- Drive embedded safety function: Safe-Torque-Off
Improve efficiency
- Energy efficient because of DC-bus sharing
- Predefined servo bundles to fit each machine type
Applications
- Packaging
- Material handling



