Altivar Process ATV6000
Medium voltage variable speed drive from 2.4 to 13.8 KVA
Features
The Altivar™ Process ATV6000 services-oriented drive completes the Altivar Process range with a solution to address your medium voltage operation and maintenance challenges:
Services-oriented drives
Improved operator efficiency with
- Easy access by QR code for online and remote support
- Comfortable usability with the connected 10” Harmony HMI screen, also supported by storage oscilloscope function
- Real-time intelligence enabled by native ethernet and embedded webserver Fast and easy on-site maintenance operation with
- Well-proven LV IGBT design
- Modular architecture
- Easy front access design
With Digital services, ATV6000 manages the integrity of your equipment, your finances (OpEx and CapEx), and the performance of your production by
- Continous monitoring on critical asset health and level of stress
- 360° diagnostics on risk assessment, with report and analysis
- Risk mitigation plan with anticipated actions to take
- Access to 24/7 Schneider Electric service assistance
Energy Management to help you optimize and reduce your energy consumption thanks to:
- Embedded power management with <5% measurement accuracy
- Best Efficiency Point function for pumps
- lifetime monitoring on energy usage and inbuilt energy dashboard
- Phase shifted transformer for highly reduced THDI input on grid
- Integrated transformer with galvanic insulation feature
- Low dV/dt inverter providing power without high over-voltage at motor side
Process Optimization
- Cellby pass feature
- N+1 and N+2 power cell design for redundancy
- Best Efficiency Point function for pumps
- Solid and easily deployed Tested and validated applicative architecture (TVDA)
- Fully compatibility with Schneider Electric EcoStruxure Process Automation Systems (hybrid & DCS systems)
- Super sensor capabilities for predictive maintenance planning
- Dedicated applicative control (droop control, fan/pump function etc)
Tailored Solution:
- Application experts provide optimized engineering solution for operational efficiency and investment optimization.
- Design process is simplified and system implementation time is shortened
- High level of customization to fit to purpose
Benefits
ATV6000 medium voltage system delivers:
- Tailored solutions to optimize your operation efficiency and investment
- Optimized usage of energy and reduce consumption
- Reduced downtime and improve uptime
- Minimized Total Cost of Ownership & increase profitability
- Improved productivity & availability
Applications
ATV6000 is a medium voltage drive system to complete the Altivar Process range. This offer is tailored to meet the specific requirements of global industrial process and utilities markets, such as:
MMM
Overland conveyor, Single/multi flat conveyor, Transfer conveyor, Belt conveyor, High Pressure Grinding Roller, SAG/Ball mill,Vertical roller Mill, Jaw crusher mill, Sintering/De-dusting/ID fan, Mill fan, Blast Furnace, Slurry pump, Rotary kilnWWW
Natural spring/well/pump, Electro submersible pump, Raw water intake pump, Lifting station,High pressure pump, Air blower/compressor, Booster pump, Multi-pump station, Distribution pump.O&G
Electric sumbersible pump, Crude oil transfer pump, injection pump, FPSO pumps/compressors, LNG compressor,Gas booster compressor, Load commute inverter retrofit (compressors), Petrochemical fan/pump, Extruder, Mixer, BlowerPower plants
Coal belt conveyor, Coal mill, Oil pump, Boiler feed-water pump, Cooling water circulation pump, Primary/Secondary draft fan/ ID fan,Cooling water fan, Condense water pump, Fule gas booster compressor, Boiler (HRSG)