Easy UPS 1 Ph On-Line
For small to medium businesses, Easy UPS 1 Ph On-Line provides essential power protection for unstable power conditions, ensuring consistent and reliable connectivity at the most critical moments.
Features
Benefits
More real output power in watts 0.8 Pf (1, 2, 3 kVA). Unity Pf (6, 10 kVA)
Input power factor correction
(0.95 under normal input and full load)
Minimizes installation costs by enabling the use of smaller generators and cabling
Generator compatible
Ensures clean, uninterrupted power to the loads in the event of an extended power outage
OVCD (Overvoltage Cutoff Device) protection
Under special application with high voltage condition, OVCD protection will prevent the damage of UPS components and extend the life of the UPS
Wide input voltage range
(Half load: 110-300VAC)
Allows for unstable power environments
Intelligent battery management
Maximizes battery performance, life, and reliability through intelligent precision temperature compensated charging
Built-in Automatic and Manual Bypass
Ensures seamless power to the load even in the event of catastrophic UPS failure
Power conditioning
Protects connected loads from surges, spikes, lightning, and other power disturbances
Flash upgradeable firmware
Allows for field updates of firmware via communication ports (USB or RS232)
LCD/LED Display
Intuitive interface provides detailed and accurate information with the ability to configure locally
Environmentally robust
Conformal coated
ECO mode / Green mode
An energy saving mode that allows the input voltage regulation range to be set and modified through the LCD display
Emergency Power Off (EPO)
Immediately remove power to all connected equipment in the event of emergency. (6, 10kVA model)
Safety agency approved
Ensures the product has been tested and approved to work safely with the connected service provider equipment and within the specified environment
Excellent power quality and performance
True double conversion provides tight voltage and frequency regulation and zero transfer time for reactive loads such as machinery or lab equipment
