Sepam series 80
Protection Relays for Custom Applications
To be discontinued
Products
Overview
Software Registration
Features
Sepam series 80 includes 16 types of Sepam. One type of Sepam is dedicated to one application.
Characteristics:
- 4 current inputs and 8 voltage inputs
Characteristics:
- 3 types of UMI
- 12 analogue input:
- 4 current inputs and 8 voltage inputs
- 42 logic inputs
- 23 relay outputs
- 2 Modbus communication ports
- 16 temperature sensor inputs
- removable memory cartridge with parameters and settings for quick commissioning after replacement
- Logipam programming software (optional), to programme specific functions
Benefits
Simplicity and Performance, headed in the right direction
Protect your power system with full peace of mind using Sepam protection relays.- 20 years of experience in digital relays
- A consistent range of relays organised according to applications
Applications
- S80, S81, S82, S84: substation incomer and feeder protection
- T81, T82, T87: transformer protection
- M81, M87, M88: motor protection
- G82, G87, G88: generator protection
- B80, B83: busbar protection
- C86: capacitor protection



