Evolis
MV Vacuum Circuit Breaker up to 24 kV
Discontinued
Products
Overview
Features
Circuit-breaker range from 7.2 to 24 kV
- fixed, withdrawable in cradle, frontal or lateral versions
- optimised width to facilitate cubicle integration through four phase-to-phase distances
- rated current from 630 to 2500 A
- short-circuit current from 25 to 40 kA
Option:
- Electrical operating mechanism.
- Keylock for locking the circuit-breaker in open position.
Range associated with switchboard components:
- Multi-performance current sensors, LPCT.
- Earthing switch.
Please Note:
Evolis 40 kA performance is stopped.
Benefits
When trust guides your steps
The Evolis circuit-breaker associated with a set of components and design tools forms a complete offer to building customised MV switchboard. The Evolis range brings peace of mind to our partners, the panel builders.Applications
- Operation and protection of networks from 7.2 to 24 kV in public, industrial or tertiary distribution.
- Either new or renovation installations.
