MV Current Transformer

Indoor current transformers

Indoor current transformers up to 40.5 kV
MV Current Transformer Schneider Electric Indoor current transformers

Features

Comprehensive range of indoor current transformers, for measurement and protection:
  • Compliance with IEC 60044-1 standard
  • Rated current: from 5 to 5000 A
  • Reference voltage for isolation: up to 36kV - 40.5kV
Optimised design and performances:
  • Standard shape
  • Optimised dimensions
Suitable for use in all type of MV cubicle and in harsh environments:
  • Metalclad units
  • Metal enclosed units
  • Environments with potentially explosive atmosphere.

Contractual warranty
Period : 18 months

Benefits

Profit from the 35 years of experience and over 700 000 sensors in operation worldwide. The Schneider Electric CT's range provides the solution to fill your most specific measurement needs, for complete flexibility.

Applications

  • Indoor applications on MV networks
  • Suitable for use in all types of MV cubicle.

Additional Links

Need help?

Need help?

Product Selector

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

Help Centre

Help Centre

Find support resources for all your needs, in one place.

  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Change your cookie settings