MV Outdoor Current Transformer

Outdoor current transformers

Outdoor current transformers up to 40.5 kV
MV Outdoor Current Transformer Schneider Electric Outdoor current transformers

Features

Comprehensive range of outdoor current transformers

  • Compliance with IEC 60044-1 standard
  • Rated current: from 5 to 2500 A
  • Reference voltage for isolation: up to 40.5kV

Optimised design and performances

  • Creepage distance in accordance with pollution level IV
  • Extremely good ageing behaviour thanks to silica surface coating.

Contractual warranty
Period : 18 months

Benefits

Profit from the 35 years of experience and over 700 000 sensors in operation worldwide. The Schneider Electric CT's range provides the solution to fill your most specific measurement needs, for complete flexibility.

Applications

Outdoor applications on MV networks

  • HV/MV, MV/MV or MV/LV substations
  • Overhead networks
  • Standalone transformers
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Change your cookie settings