Gulf countries and Pakistan
Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

You can choose another country to view available products or go to our Global website for company information.

Choose another country or region

front bottom connection kit - for Masterpact NW2000..3200 - 3 poles - fixed

Show more characteristics >
Add to My Products Remove from My Products
The maximum number of products that can be compared is 4

  • Main
    product or component type
    Front connection
    accessory / separate part category
    Connection accessory
    range compatibility
    Masterpact NW Masterpact NW32 circuit breaker
    Masterpact NW Masterpact NW20 circuit breaker
    Masterpact NW Masterpact NW25 circuit breaker
    poles description
    3P
    [In] rated current
    2000 A H1 fixed
    2000 A H2 fixed
    2000 A H2A fixed
    2000 A H1T fixed
    2000 A L1 fixed
    2000 A N2 fixed
    2000 A H3 fixed
    3200 A H1 fixed
    3200 A H2 fixed
    2500 A H1 fixed
    2500 A H2 fixed
    2500 A H1T fixed
    2500 A L1 fixed
    2500 A N2 fixed
    3200 A H1T fixed
    3200 A L1 fixed
    3200 A H1b fixed
    2500 A H3 fixed
    3200 A H3 fixed
    Complementary
    location of connection
    Front
    localisation on device
    Downside
    connection pitch
    115 mm
    Offer Sustainability
    EU RoHS Directive
    Not applicable, out of EU RoHS legal scope
    EU RoHS Declaration
    China RoHS Regulation
    Download RoHS China Declaration
    Product out of China RoHS scope. Substance declaration for your information
    Circularity Profile
    No need of specific recycling operations
    Contractual warranty
    Warranty
    18 months
  • Documents and Downloads

    Language
    • English
    • Spanish
    • Latvian
    • Slovenian
    • Danish
    • French
    • Finnish
    • Hungarian
    • Chinese
    • Dutch
    • Kazakh
    • Korean
    • Portuguese
    • Lithuanian
    • Greek
    • Russian
    • Croatian
    • Italian
    • Romanian
    • German
    • Swedish
    • Estonian
    • Bulgarian
    User guide
    Date
    Size
    Add to My Documents
    Circuit breakers and switch-disconnnectors Masterpact NW08-63 (Version 07)
    Instruction sheet
    Date
    Size
    Add to My Documents
    Fixed and drawout circuit breaker - Masterpact NW (Version 12)
    EU RoHS Declaration
    Date
    Size
    Add to My Documents
    RoHs China Declaration
    Date
    Size
    Add to My Documents
  • Technical FAQs

    No results found
    Unfortunately, related FAQs are unavailable due to temporary technical issues. Please try again later.
Compare products: /