Easy UPS 3-Phase Modular 50kW Scalable to 250kW 400V Black, 1 Switch, for Ext Batt, Start-up 5x8

EMUPS50K250QBHS

notification_ok
Pay as you grow: Tailor the scalable Easy UPS 3-Phase Modular to your site’s needs to reduce capital expenditure
notification_ok
Innovative Live Swap: Keeps your load protected, your business running, and your employees safer
notification_ok
Increase availability with modular architecture: One extra power module delivers N+1 redundancy and no footprint penalty
notification_ok
1-year Secure NMC Subscription, allowing the customer to access future firmware updates, is included with purchase
notification_ok
Unlock resiliency and sustainability with access to EcoStruxure software

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
71 648 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Again
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No

+ Lifecycle Services

Sort by:
EcoCare Essential Service Plan, 1YR for Easy 3PH Modular or Easy 3M Advanced 50kVA

ECRESS3P1Y-EM

EcoCare 2 Hour SLA Upgrade for 3-Phase UPS up to 50kVA

ECRSPFSR2HR-1

  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Change your cookie settings