Our Brands

Impact-Company-Logo-English Black-01-177x54

Schneider Electric Gulf Countries and Pakistan Website

Welcome to our website.

**Galaxy VXL**

Discover the benefits of Galaxy VXL

Discover the benefits of Galaxy VXL

More space for IT equipment

Uses 70% less space than its predecessor.

Secure monitoring and management

Utilizes EcoStruxure IT Data Center Infrastructure Management (DCIM).

Lower operational costs

Features class-1 power protection with up to 99% efficiency in the eConversion mode.

Energy savings and sustainability

Less raw material and a 31% reduction in lifecycle CO₂ compared to the predecessor.

Reduce mean time to repair

Identify, diagnose, and resolve issues quickly with TUV-verified Live Swap and EcoCare.

Less maintenance, more uptime

Supported by Digital Service and EcoCare where available.

Battery flexibility

Includes Lithium-ion battery compatibility, enhancing uptime and reducing TCO with reliable, long-life energy storage.

Galaxy VXL 3-Phase UPS explained in 60 Seconds Watch this 60-second video and learn all you need to know.
Explore in 3D Check the Galaxy VXL in 3D and learn about some of its unique features and benefits.
AI-load tolerance Maintain stable power output despite high fluctuations of AI workloads.

Galaxy VXL key features

Galaxy VXL key features

Convenient full front access

Designed for optimal access in confined spaces

Flexible power modules

Easily replace power modules with no planned downtime

Uptime ensured through redundancy architecture

Enhances power protection and peace of mind without increasing the footprint

No need to power down with Live Swap

Effortless power module upgrades or swaps—no downtime required

Fault tolerant fans

Thermal management ensures optimal and predictable performance

Intuitive full colour 10” touch screen

Visual overview of system layout

Flexible efficiency modes

Control your sustainability with various operation modes and improve TCO

Galaxy VX

Galaxy VXL

Specifications
Power Range
500-1500 kW
500-1250 kW
Power Module
N/A
125 kW/3U
Unity Power Factor
Included
Included
0.5 leading to 0.5 lagging power factor
Included
Included
Short circuit rating: 100 kA
Included
Included
Features
Footprint m²
4.5
1.2
Parallel capable
Included
Included
AC-AC efficiency
Up to 96.5%
>97%
Cloud and service provider facilities
Learn more
AI and accelerated compute environments
Learn more
Large and extra large data centers
Learn more
Critical infrastructure in commercial and industrial
Learn more
All the specifications on one page Access all of our user guides, data sheets, and technical information for this offer.
Software and firmware Get to know all software releases, data libraries, and quick fixes.
Access software and firmware
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre