Acti9 iSPN Vigi
Residual current circuit breakers with integrated overcurrent protection (RCBO) up to 32 A
Features
The Acti9 iSPN Vigi range of residual current circuit breakers with integrated overcurrent protection (RCBO) up to 32A provides maximum safety and continuity of service while minimising service intervention time:
- Circuit tripping in the event of direct contact (≤10mA and ≤30mA)
- Front face class II insulation provides additional protection against electric shocks when operating the device
- Fully compliant with IEC/EN 61009-2-2.
Benefits
The Acti9 range of residual current circuit breakers with integrated overcurrent protection (RCBO) is part of a DIN rail switchgear system that combines efficient design, installation, operation and maintenance to offer maximum safety for personnel and property. They are packed full of innovations and enjoy the benefits of more than 40 years of Schneider Electric's experience.
Applications
Acti9 residual current circuit breakers with integrated overcurrent protection (RCBO) are suitable for all low-voltage final distribution applications. They provide outstanding safety and excellent continuity of service.
