Discover PowerLogic ADVC Controller
Discover PowerLogic ADVC Controller
Advancing your network

Advancing your electricity distribution network is easily achieved thanks to the multitude of ergonomic, physical, protection/detection, automation, analytics, and communication features. Designed around the user, the PowerLogic ADVC Controller Range provides reliable and advanced protection relays/controllers for overhead network applications.
Benefits of PowerLogic ADVC Controller
Benefits of PowerLogic ADVC Controller
Simplicity
Efficiency
Reliability
Features
Features
Facts about PowerLogic ADVC Controller
Designed around the user, the ADVC controller range offers:
- Flexibility and choice.
- Advanced protection, measurement, diagnostic and communication features all together.
- ADVC COMPACT - IP 54 cubicle. With essential features, the COMPACT model is best for straight-forward applications such as typical overhead feeder installations.
- ADVC ULTRA - IP 65 cubicle. The ULTRA model is designed for complex applications and provides capacity for communications equipment, accessories, and different batteries of choice: 2 x 12 V Lead Acid 7,2 Ah, 2 x 12 V Lead Acid 12 Ah or 1x 24 V LiFePO4 10 Ah.
- PMSet™ E-Series Reclosers.
- PMSet™ U-Series Reclosers.
- PMSet™ W-Series Reclosers.
- RL-Series Sectionaliser.
Applications
Power distribution
Explore moreInfrastructure
Explore more
Additional resources
Additional resources