Minera R

Rectifier Transformer up to 80 MVA, 170 kV

Part of SeT Series

Dedicated solutions for applications with very high current and harmonic levels
Minera R Schneider Electric Rectifier Transformer up to 80 MVA, 170 kV

Features

> Services
  • Rated power up to 80MVA
  • Rated frequency 50 or 60 Hz
  • Oil-immersed or cast resin dry type
  • Suitable for connection to main types of converters (6-pulse or 12-pulse) with diode ou thyristors technology
  • One or more output windings connected to the rectifier
  • Very large regulating voltage range, from zero volts up to several hundred volts
  • Off-Circuit Tap Changer (OCTC) or On-Load Tap Changer (OLTC)

Benefits

A complete range that fits your rectifier

  • Tailor made solution for customers needs
  • Improve power quality

Applications

  • MMM Industries: Smelter, Aluminium, Steel plants, Underground mines, Cement…
  • All Industries: With very high current and harmonic levels (Variable speed drives, etc…)
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms and Conditions of Sale
  • Change your cookie settings
  • Preference Centre