Easergy MiCOM P43x

Distance Protection and Control Relays

Part of PowerLogic™

Easergy MiCOM P43x distance protection and one-box devices are used for selective short circuit, ground fault and overload protection in medium-, high- and extra-high voltage systems. Models available: Easergy MiCOM P433, Easergy MiCOM P435, Easergy MiCOM P437, Easergy MiCOM P439 with new Graphical HMI.
Easergy MiCOM P43x Schneider Electric Distance Protection and Control Relays

Features

Easergy MiCOM P43x offers a comprehensive range of functions for network application with optional hardware and software features to satisfy your individual needs. It’s available in a modular housing and wiring connections can be made with either ring or pin terminals, depending on your preference and security. The information exchange is performed by inbuilt communication interfaces, using either serial protocols (IEC 60870-5-101, -103, Courier, DNP or Modbus) or an Ethernet interface using IEC 61850. In addition, the IRIG-B input supporting modulated or unmodulated signals completes the device.

Easergy MiCOM P433 and P435 are scalable for medium and high voltage systems and available in modular 4U case sizes of 40TE or 84TE widths, suitable for panel, rack or surface mounting. For space-saving installation requirements the Easergy MiCOM P433 is also available in a modular 4U case size of 24TE width. Bay control for up to 3 devices and a library of 80 pre-engineered templates that reduce engineering time complete the device. A detachable HMI is available to increase the security and safety of local operations.

Easergy MiCOM P437 offers a multitude of protection functions for transmission lines and cables in high- and extra–high voltage systems in modular 4U case sizes of 84TE width, suitable for panel, rack or surface mounting.

Easergy MiCOM P439 one-box solution includes a new full color graphic LCD display and bay control for up to 10 devices, using a pre-engineered library of up to 300 templates for reduced engineering and commissioning time.

All new HMI for enhanced operator experience

The new color Human Machine Interface (HMI) allows you to interact with your device even quicker, with more intuitive navigation and control of your electrical network. Get all relevant information of your installation in a clear and concise display. It provides an enhanced operational experience for these well-known and proven protection relays. Thanks to the ergonomically arranged Navigation keys, additional function keys and simple, removable paper labels for LED assignment, users of these field proven protection relays have all relevant information at hand without the need to consult the control room for additional information.

The impressive 5.7” full color display on devices with graphical displays uses colored elements for measurements, objects or devices in the Mimic display. This adds flexibility and ease of use to everyday operations as you watch the color change live when measurements go above thresholds, or when objects change status. The range continues with a simple and efficient single colour display on products with text displays.

Latest communication protocols and Ethernet redundancy

The Easergy MiCOM P43x range is fully equipped with the latest communications protocols (IEC 61850 Ed1 and Ed2 available in the same device, selection by setting). The range offers maximum availability and reliability of Ethernet communications thanks to the implementation of PRP/HSR standard redundancy protocols with an instantaneous recovery time (0 ms) in case of network failure. Easergy MiCOM P43x offers additionally RSTP redundancy protocol for ring architectures. All redundancy protocols are available in the same device and can be selected by setting. Implemented VLAN and port assignment functionality allows the use of advanced network architectures by splitting the physical network into a logical SCADA system network and maintenance network.

Major enhancement to cybersecurity

Operational and cybersecurity, compliant with IEC 62443-4-2, helps protect installations using security based on embedded features such as role based access control (RBAC), port hardening, secure communication, security logs and access traceability. The IED by default includes RBAC with different users defined and a security administrator.

Standard Manufacturer’s Warranty: 2 years

Benefits

  • Comprehensive and advanced range of protection and control functions suitable to meet many system requirements in medium-, high-, and extreme high voltage systems comprehensive, modular distance protection
  • Flexible modular hardware options for simple adaptation to application requirements
  • Function keys
  • Freely configurable InterMiCOM interface
  • Advanced one-box solution and bay control
  • Detachable HMI for increased security and safety
  • Latest IEC 61850 communication features
  • Advanced cybersecurity features
  • Bay template library of up to 300 pre-engineered templates to reduce engineering time

Applications

  • Overhead lines / Cables

Gallery

  • Easergy MICOM Px30 - 84TE format text HMI
  • Easergy MICOM Px30 - 40TE format text HMI
  • Easergy MiCOM Px30 - 40TE format with new graphical HMI
  • Easergy MiCOM Px30 - 84TE format with new graphical HMI

Additional links

  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms and Conditions of Sale
  • Change your cookie settings
  • Preference Centre