Easergy MiCOM P341

Interconnection Protection Relays

Part of PowerLogic™

Easergy MiCOM P341 Interconnection protection relays offer the protection requirements necessary for operating machines in parallel with the main power supply network. Models available: MiCOM P341, MiCOM P922 G
Easergy MiCOM P341 Schneider Electric Interconnection Protection Relays

Features

Easergy MiCOM P341 Interconnection protection relays can be customized to meet the specific needs of the intended application. They offer complete, cost-effective and highly reliable protection for operating machines.

The Easergy MiCOM P341 also includes Dynamic Line Rating (DLR) protection to optimize transmission line capacity. Gains of 50% or more can be achieved, depending on the environmental  conditions, enabling more Distributed Generation (DG) such as windfarms to be connected to the grid by taking into account the real time weather conditions to calculate the line rating compared to using the fixed summer/winter line ratings. DLR is a cost effective alternative to reinforcing overhead lines to increase capacity and there are also benefits to the  wind farm owner in that higher revenues can be made with a higher line rating.

Extensive multi-functions and user-friendly logic
This multi-function relay range ensures flexible, reliable integration of protection, control, monitoring and measurements for a wide variety of system applications. Users can create complex protection schemes by using Easergy MiCOM’s powerful, user-friendly logic.

In addition, a quality choice of industry standard protocols are available, facilitating integration into both new and existing network control systems.

Flexible communications and cost-effective solutions
The Easergy MiCOM relay family’s extensive protection functions meet the requirements for most interconnection and DLR protection applications and provide them with cost-effective solutions. It also offers flexible communications options.

Latest communication protocols & Ethernet Redundancy (available now in P341)
Fully Equipped with the latest communications protocols (IEC61850 Ed1 & Ed2 available in the same device, selection by setting).
Maximum availability and reliability of Ethernet communications thanks to the implementation of PRP/HSR standard redundancy protocols with an instantaneous recovery time (0 ms) in case of network failure.
Dual IP address allows the device to be connected to 2 independent communication networks (e.g, SCADA system network & Maintenance network)
Universal IRIG-B input (automatically detects modulated or unmodulated signal)

Major enhancement to Cybersecurity (please contact your local representative for model availability)
Operational & Cyber Security, compliant to IEC 62351, helps protect installations with security based on embedded features such as Role Based Access Control (RBAC), Port Hardening, Security Logs and Access Traceability. The IED by default includes RBAC with different users defined and a Security Administrator.

Standard Manufacturer’s Warranty: 2 years
Extended Warranty: Up to 10 years (product registration required, applies to Easergy MiCOM, please check with your local representative for availability, some exclusions apply).

Additional links

  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms and Conditions of Sale
  • Change your cookie settings
  • Preference Centre