Conext MPPT 80 600

Solar PV Charge Controllers

Install for less, harvest more energy. Conext MPPT 80 600 solar charge controller allows for large PV array systems to be easily installed and connected to the battery bank.
Conext MPPT 80 600 Schneider Electric Solar PV Charge Controllers

Features

When used for residential grid tied self-supply and off-grid systems, Conext MPPT 80 600 Vdc Solar Charge Controller optimises the power from PV arrays for DC coupled solar and storage installations, with easy, flexible installation. Conext MPPT Charge Controllers are compatible with the XW and SW hybrid inverters. The MPPT disconnect RS accessory can be added for NEC 2017 compliance with module-level rapid shutdown, as well as equipment disconnect functionality.

Benefits

Optimum System Performance
  • High power, 600 Vdc MPPT PV optimisation and battery charge control
  • Flexibility for oversised PV array power ratings up to 6.8 kW
  • High efficiency from PV to battery to grid, ideal for the self-consumption of solar energy
  • Harvest more energy with shade tolerant fast sweep MPPT algorithm
Flexible
  • Flexible string sizing with a wide MPPT and PV operating voltage range
  • Compatible with all brands of PV Modules and wide range of 24 V and 48 V battery technologies
  • Stand-alone application or integration with XW Pro and SW series storage inverters for a complete solar and storage solution
Easy to install
  • 2 string installations and smaller wire sizing with 600 Vdc PV arrays, allowing faster, lower cost installations
  • No need for a combiner box with DC breakers or fuses
  • Easy to install PV disconnect and NEC 2017 compliant rapid shutdown transmitter with the MPPT Disconnect RS accessory, UL1741 PVRSS certified
Compatible with Insight Energy Management
  • Configures quickly into compact wall mounted system
  • Remote monitoring & control with advanced data security
  • Web and mobile app
  • Multi-site management for installers

Applications

For Homes
  • Residential Self-Consumption with Storage
  • Off-Grid Residential Solar Power Systems
For Commercial and Industrial Applications
  • Rooftop for Self-Consumption with Storage
  • Commercial Off-Grid Solar
  • Microgrids
  • Telecom Towers
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms and Conditions of Sale
  • Change your cookie settings