ComPact NSXm Legacy
Circuit-breakers, to protect lines up to 160 A
Features
The ComPact NSXm molded case circuit breaker (MCCB) range comes in one size and is optimised for small spaces.
Specifications
- New smaller frame size: W: 81mm x H: 137mm x D: 80mm
- Flexible installation:any position; switchboard or wall-mounted
- Nominal current: 16 to 160 A
- Five breaking capacities: 16, 25, 36, 50, 70 kA at 415 V
- 3 and 4 pole versions available
- Integrated earth leakage protection via MicroLogic Vigi (Earth leakage circuit breaker - ELCB)
- Thermal-magnetic protections
- Optimised range of auxiliaries and accessories
- Built‑in DIN rail and plate mount capability
- New EverLink™ connectors for bare cables
- Field‑installable and spring-type auxiliaries externally visible
- Overview of trip units
- Characteristics and performance
- Overview of ComPact NSXm accessories
- Wiring diagrams
- Curves for tripping, current-limiting and energy-limiting
Benefits
Easy and efficient
- Flexible installation for your convenience: click into place with the built-in DIN rail, no extra parts required. Save space thanks to vertical plate mounting
- EverLink connectors for reliable and quick bare cables connections
- Integrated earth leakage protection (ELCB) now available in the molded case circuit breaker (MCCB) frame size
- Field-installable accessories and one-click auxiliaries
- Online and offline software tool that help to improve productivity of your project (EcoStruxure Power Commission, Product Selector)
Optimize safety
- EverLink is an innovative cable connection method with patented creep-compensating technology that is built directly into the terminal
- Roto-active breaking technology to reduces the risk of short circuiting by a factor of eight, to extend the life of your installation
Clear communication
- Scan QR code for easy access to information about the product and quick access to the customer care center
- Auxiliaries externally visible through flags and its window
ComPact NSXm installed inside our Smart Panels becomes a connectable product within our EcoStruxure Power architecture
Click to watch the video and discover more about ComPact NSX & NSXm molded case circuit breakers.
Applications
An excellent choice for all standard applications, including:
- Standard applications in industry, building and infrastructure
- Low‑voltage switchboards (as feeder in drawers) for power control centers
- Low‑voltage panelboards (as incomer) or sub-panelboards(as feeder) for electrical distribution in small, medium, and commercial buildings
- Machines (as incomer) — HVAC, packaging, lifting, pumping, conveying
- Control panels — Water treatment, tunnel, in automation solutions








