Metal Plate Series
Light switches and power points with a stylish, premium metal finish available in stainless steel and brass.
Features
Clipsal’s extensive Metal Plate range of switches and power outlets are available in a selection of stainless steel and brass models to suit every application. The stainless steel models provide a premium, stylish finish that is ideal for today’s modern architectural interiors, while the brass models are available in a polished lacquered finish that beautifully complements a more traditional interior.
Both stainless steel and brass models offer the option of either ‘A’ or ‘B’ style plates. ‘A’ style plates have curved edges, providing a similar appearance to Clipsal Standard products, and ‘B’ style plates have a low profile appearance that is suitable for a wide range of applications.
For high security applications, Clipsal also offers robust Metal Plate Security Solutions, that provide innovative options, such as tamper proof screws and lockable outlets. So, if you require metal plate switches or power outlets ok no further than Clipsal’s Metal Plate range.
‘A’ Style
- Curved edges, providing a similar appearance to Clipsal Standard range products.
- Prestigious metal plate for upmarket installations.
- Smooth yet sharp appearance will add a touch of class to any installation.
- Available with up to four switches or as a switched socket outlet in both vertical and horizontal formats.
- These plates have a 13mm profile (refer to Quick Reference Guide at rear of brochure for dimensions).
‘B’ Style
- ‘B’ style plates are flat, durable and add a professional look to any installation.
- Most commonly installed in modern homes, hospitals, schools, prisons and other commercial areas.
- ‘B’ style plates are available in architrave and standard size switches, socket outlets and multi-gang assemblies.
- These plates have a 1.6mm profile (refer to Quick Reference Guide at rear of brochure for dimensions).
