Acti9 MB/MD Distribution Board
Metallic enclosures for Australian market
Features
Acti9 MB/MD Distribution Board enclosures are :
- Available in 2 Colors: N42 Grey & X15 Orange
- These enclosures are suited for 3 Phase applications
- Conform to AU/NZ 61439-2&3 standards
- Chassis options: Isobar or Encapsulated Chassis
- Suitable to house breakers with pole width of 18 mm or 27 mm or Hybrid (18 mm & 27 mm)
- Rated Current: 160 A to 250 A
- Rated Voltage: 240/415 V
- Frequency: 50 Hz
- Supplied with Earth & Neutral bars
- Removable Gland plates
- 2 Variants available:
MB Enclosures – IP42
MD Enclosures – IP56 Weatherproof.
Benefits
- Robust design
- Safe System
- Conforming to AU/NZ 61439-2 & AU/NZ 61439-3 standards.
Applications
The appearance of these Acti 9 MB/MD Distribution Board enclosures, its mechanical strength and its level of electrical safety make it a product fully suitable for Commercial buildings application.


