Link Bars
Link bars, earth bars, connector blocks, strip connectors, meter links & line taps
Features
Links Bars - BP165C & BP165D Series
- 165A Link Bars
- Bar Section: 19 x 9.5mm
- Bars have one (BP165C Series) or two (BP165D Series) 3/8" hexagon head bolt for up to 165 amp cable lug
- All tunnels 5.8mm diameter with two screws to accommodate up to 16mm2 cable.
Link Bars - ENB Series
- 165A Link Bars. Brass Section: 19 x 9.5mm
- 2x M8 hexagon head studs, one at each end
- 6mm diameter Tunnels with two screws to accommodate up to 16mm² cable
- All tunnels are numbered
- Suits optional mounting supports SAUBP165F for ease of installation in distribution boards. M5 screw provided with the base
- Metric screw type for ease of replacement
- Compliant with AS/NZS 5112. Standard requirements for Tunnel type terminal bars.
Earth Bars - BPAHE Series
- 220A Earth Bars
- Bar Section: 19 x 13mm
- 3/8" Whitworth hexagon head studs for cable lugs
- All tunnels 4mm diameter countersunk with two screws to accommodate up to 10mm2 cable.
Connectors
- Two Way Triple Entry 20A, 500 volt Connector Block with insulating barriers and platform. Two screws per tunnel.
- Dimensions: 30 x 33 x 16mm.
- Terminal tunnel: 4mm diameter.
- Tunnels accommodate up to 2 x 2.5mm2 cable.
- Single screw mounting.
- Temperature rating: 160°C maximum.
- Certificate of Suitability No. CS/584/N.
Strip Connector
- 12 Pole Two Way 20A Connector Strip.
- Dimensions: 110 x 40 x 25mm.
- Two screws per tunnel.
- Tunnels accommodate up to 6mm2 cable.
- Terminals may be cut into single units.
- Temperature rating: 190°C maximum.
Meter Links
- Wide range to suit your needs
- 90A to 370A
- 110V to 500V
Line Taps
- Suitable for 16mm2 to 185mm2 cables
