TeSys B

Contactors to control motors up to 2750 A (900 kW / 400 V)

Part of TeSys

Contactors available in pre-defined composition or variable composition from 80 to 2750 A.
TeSys B Schneider Electric Contactors to control motors up to 2750 A (900 kW / 400 V)

Features

TeSys B can work under severe environments with a customer’s specific requests.

  • Electromagnet (control circuit): Large band of voltage choices with/without reduced power consumption
  • Main poles: Numbers of NO or NC poles designed for specific applications
  • Mounting bar: flexible in length and fixing points
  • Auxiliary contacts: N/O and N/C type, with instantaneous and time delay
  • High electrical durability: up to 10 Million operations

TeSys B offers multiple products to meet the needs of various applications, including:

High performance applications: CV3B and LC1B range:

  • 9 sizes from 80 A to 2750 A (AC-1); 1800 A (AC-3); 2500 A (DC-5)
  • Operational voltage up to 1000V AC, 440 V DC/pole
  • High inductive loads, high voltage DC circuit
  • Loads at high operating rates: 1200 operating cycles/hour up to 460 A (AC-3)

Standard performance applications: CV1B range

  • 5 sizes from 80 to 630 A (AC-1), 700 A (AC-3)
  • Operational voltage ≤ 690V AC, 220V DC/pole
  • Resistive loads, transformers, capacitors, low voltage DC circuits etc.

Specific AC/DC applications up to 2750 A for:

  • Power induction furnaces (CE, CS, CG)
  • Excitation circuits of synchronous machines (CRX, CVX, CWX)
  • Magnetic latching contactors (CR1)
  • Earthling of the power supply rail of tramway (CV1 BKS)

Benefits

TeSys B provides high performance, flexibility and reliability

  • High making and breaking capacities up to 2750 A /product installation
  • Robust construction for heavy duty and severe environmental applications
  • High performance up to 10M electric operations
  • Unlimited configurations tailored to customer needs
  • Direct support from specialist to optimize product configurations (sales forces)
  • Easy access for maintenance and inspection (direct visibility to status, repairable for different components)
  • Longevity of product service life, high reparability (40+ years lifetime)

Applications

TeSys B bar mounted contactors can be used for a variety of normal to severe environments for both DC and AC applications, including:

  • DC applications: Railways, tramways, excitation circuit of synchronous machines, electrolysis, photovoltaic application power plants, DC motors, electromagnetic lifting etc.
  • AC applications: Conveyors, induction furnaces, hoisting and material handling, centrifuges etc.

Additional links

  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms and Conditions of Sale
  • Change your cookie settings