TeSys LG, LJ
Enclosed direct-on-line starters for safety applications up to 9 kW
Discontinued
Products
Overview
Features
TeSys LG, LJ enclosed safety DOL motor starters come in multiple compositions, including:
Non-reversing enclosed safety motor starters (with ROTARY switch for isolation control)
Non-reversing enclosed safety motor starters (with ROTARY switch for isolation control)
- TeSys LG1 range: Lockable isolating switch, contactor and thermal magnetic circuit breaker up to 9KW
- GVAX under voltage trip is optional
- GV2 SN indicator light is optional
- Enclosure cannot be opened when energized in position “I”
- Lockable emergency stop
- Short circuit and overload protection
- IP 55 degree of protection
- Conforming to IEC 60947-4-1 and IEC 60204-1 (Safety of machinery-Electrical equipment of Machines)
- For supply voltages between 380 and 415 V. Control circuit is pre-wired between phases. For any other supply voltages, the control circuit must be wired by the customer
- LG7/8 range: Emergency stop, Contactor and Thermal magnetic circuit breaker up to 9KW
- Available in both non-reversing and reversing starters. (LG8 range for reversing)
- Under voltage protection equipped for LG7K09 and LG8K09 or can be added for LG7K06 and LG8K06
- Lockable emergency stop
- Short circuit and overload protection.
- GV2 SN Indicator light is optional and can be added
- IP 55 degree of protection
- Conforming to IEC 60947-4-1 and to IEC 60204-1 (Safety of machinery-Electrical equipment of Machines)
- For supply voltages between 380 and 415 V. Control circuit is pre-wired between phases. For other supply voltages, control circuit must be wired by the customer
- LJ7/8 range: Emergency stop, Contactor and Thermal magnetic circuit breaker up to 4KW
- Transformer pre-wired as an option on a 3-phase (380 to 400V 50Hz)
- Available in both non-reversing and reversing starters. (LJ8 range for reversing)
- Under voltage protection equipped from LJ7K09 and LJ8K09 or can be added for LJ7K06 and LJ8K06
- Lockable emergency stop
- Short circuit and overload protection.
- Terminal allowing connection of a volt-free contact, if required, in the control circuit
- IP 55 degree of protection conforming to IEC 60947-4-1
- Conforming to IEC 60204-1 (Safety of machinery-Electrical equipment of Machines)
Benefits
- Compact space saving design
- Conform to stringent safety requirement for machine IEC 60204-1
- Complete protection from voltage drop, overload, short circuit
Applications
TeSys LG/LJ Enclosed safety motor starters can be used for all type of applications across industry, infrastructure and buildings, and machines requiring:
- DOL motor starting or stopping
- On-load breaking of machine control circuit
- Emergency stop
- Overload protection
- Short-circuit protection
