Acti9 iEM, iME

Kilowatt-hour Meters

Part of 9 Series

Discover the new Acti9 range for low voltage DIN rail system up to 63 A
Acti9 iEM, iME Schneider Electric Kilowatt-hour Meters

Features

Thanks to its exclusive features, the Acti9 range for low voltage DIN rail system provides absolute safety and better continuity of service.

  • VisiSafe: for safe operation and maintenance work on circuits.
  • Class-2 insulation: continuous safety for operators and non-qualified personnel.
  • VisiTrip: detects faulty Miniature Circuit-Breaker outgoers quickly and reduces intervention time.
  • Fully immune add-on Residual Current Devices: better continuity of service, in particular for polluted networks and environments.
  • The Acti9 Reflex iC60 all-in-one concept, a one-piece combined unit integrating a circuit-breaker + contactor + impulse relay.
  • Total coordination guaranteed by Schneider Electric.
  • Optimised design time, in particular for lighting solutions in buildings.
  • 50% fewer connections with the Acti9 Reflex iC60 all-in-one concept
  • Flexible, upgradeable solutions and simple operations
    - Easier status diagnosis via product front face indications
    - Multiclip distribution systems suitable for upgrading electrical facilities, add-ons, adaptation, phase balancing, etc.
    - Easy to adapt to constraints and last-minute changes in the tertiary and industrial fields
    - Operating and control mode selection
    - Building management system interfacing
  • Limitation of intervention costs on remote structures thanks to the new automatic remote control auxiliary.
  • For more information click here

Benefits

  • Acti9 is a DIN rail switchgear system that combines efficiency with safety to ensure maximum safety for you, your customers and their installations.
  • Acti9 is packed full of innovations.
  • Acti9 enjoys the benefits of Schneider Electric's more than 40 years of experience.
  • Acti9 covers all applications, especially polluted environments and networks with absolute safety and improved continuity of service. Example: VisiTrip detects faulty outgoers.
  • Acti9 is easy to choose, thanks to its meaningful part numbers. Example: A9XXX225 = 2P, 25A.
  • Acti 9 is easy to install and made from recyclable and recoverable materials.

Applications

Low-voltage final distribution:
  • Protection by Miniature Circuit-Breaker (MCB) in all industrial and commercial buildings.
  • Protection of motor circuits.
  • Protection of DC circuits.
  • Protection of people and property by super-immune earth leakage Residual Current Devices (RCDs).
  • Protection by surge arresters against overvoltages of atmospheric origin.
  • Control of power and control circuits by contactors and impulse relays.
  • Remote control of circuits by remote controls associated with Miniature Circuit-Breaker.
  • Remote control and protection of circuits by integrated control circuit-breaker
  • Programming, regulation, signalling, etc.

Gallery

  • iC60 DIN rail MCB 4 poles. VisiTrip fault indicator
  • Reflex iC60 DIN rail integrated control circuit-breaker
  • iC60 Din rail MCBs & Multiclip splitter blocks

Additional links

  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms and Conditions of Sale
  • Change your cookie settings