iCI

DIN-rail mounted impulse counter

Part of PowerLogic™

Acti 9 analog impulse counter for basic panel instrumentation
iCI Schneider Electric DIN-rail mounted impulse counter

Features

The Acti 9 iCI is an electromechanical counter designed to count impulses emitted by: kilowatt-hour meters, temperature overrun detectors, people meters, speed meters, etc.

Find out more:
PowerLogic CI Impulse Counter - Functions and characteristics

  • Supply and metering voltage: 230 V AC, 50/60 Hz.
  • Consumption: 0.15 VA.
  • Maximum display: 9 999 999 impulses without reset.
Metering data:
  • Minimum impulse time: 50 ms
  • Minimum time between 2 impulses: 50 ms.

Benefits

  • All types of measurements: A, V, Hz, kWh
  • DIN-rail or flush-mounting
  • Digital or analogue display

Applications

  • Impulse counter displays the number of times a particular event has occurred
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms and Conditions of Sale
  • Change your cookie settings