Analog AMP / VLT / iAMP / iVLT

Panel & DIN-rail mounted Ammeters and Voltmeters

Part of PowerLogic™

PowerLogic and Acti 9 analog ammeters and voltmeters for basic panel instrumentation
Analog AMP / VLT / iAMP / iVLT Schneider Electric Panel & DIN-rail mounted Ammeters and Voltmeters

Features

PowerLogic analog AMP / VLT - Panel mount 72x72 and 96x96 analog ammeters and voltmeter

Acti 9 analog iAMP / iVLT - DIN-rail mount analog ammeters and voltmeters

Common technical data:
  • accuracy: class 1.5
  • operating frequency: 50/60Hz
  • operating temperature: -25°C to + 55°C
  • for flush-mounted devices, two sizes: 72 x 72 and 96 x 96

Benefits

  • Simple measurements: A, V
  • DIN rail or flush-mounting

Applications

  • Local measurement .

Gallery

  • Analog iAMP - DIN-rail mounted ammeter
  • Analog iVLT - DIN-rail mounted voltmeter
  • Analog AMP - Panel mounted (72x72 and 96x96) ammeter for motor feeder
  • Analog AMP - Panel mounted (72x72 and 96x96) ammeter for standard feeder
  • Analog VLT - Panel mounted (72x72 and 96x96) voltmeter
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms and Conditions of Sale
  • Change your cookie settings
  • Preference Centre