Digital iAMP / iVLT / iFRE

DIN-rail mounted ammeter - voltmeter - frequencemeter

Part of 9 Series

Acti 9 digital ammeters, voltmeters and frequency meters for basic panel instrumentation
Digital iAMP / iVLT / iFRE Schneider Electric DIN-rail mounted ammeter - voltmeter - frequencemeter

Features

Acti 9 digital ammeters, voltmeters and frequency meters for basic panel instrumentation:
  • iAMP: 10 A direct current measurement or measurement via external CT
  • iVLT: 600 V AC direct voltage measurement or measurement via external VT
  • iFRE: 20 to 100 Hz measurement
Common technical data:
  • Supply voltage: 230 V.
  • Operating frequency: 50/60 Hz.
  • Display by red LED: 3 digits.
  • Accuracy at full-scale: 0.5 % ±1 digit.
  • Consumption: 0.3 VA.
  • Connection: tunnel terminals for 2.5 mm² cables.

Benefits

  • All types of measurements: A, V, Hz, kWh
  • DIN rail or flush-mounting
  • Digital or analogue display

Applications

  • Local measurement.

Gallery

  • iVLT digital voltmeter
  • iAMP digital ammeter
  • iFRE digital frequency meter
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms and Conditions of Sale
  • Change your cookie settings
  • Preference Centre