ComPact NS NA
Switch-disconnectors to interrupt lines up to 3200 A
Features
The ComPact NS NA switch disconnector is designed to open and close a circuit manually or remotely under normal operating conditions. Adapted to a host of low-voltage (LV) applications and connection accessories, this product offers all the performance and safety that users require. It is self-protected for all currents higher than 130 kA peak. It can also be used to ensure source changeover switch function with the TransferPact.
Specifications:
- Nominal current: 630 to 3200 A
- Voltage rating: 690 V
- Categories: AC23A
- Available in 3 and 4-pole versions
- Manual and remote operations up to 1600 A
- Available in fixed and withdrawable versions
- Add-on earth leakage protection available
- DC version available (up to 1500 A and 1000 V)
Benefits
Easy and flexible installation
- Same footprint as ComPact NS circuit breakers
- Usable in any position
- Can be used as an incomer
- Wide range of auxiliaries and connection accessories
- Reduce inventory with shared accessories across the MasterPact NT and ComPact INS/INV range
Safety and protection
- Additionally, available with the shunt and overvoltage release with the MN MX release coil
Applications
Suitable in most low-voltage (LV) applications, including:
- Building: commercial buildings, hotels, hospitals, offices, etc.
- Data centers, wind turbines, solar, GenSet
- Industry: mining and minerals, automotive, food and beverage, and chemical industry
- Energy and infrastructures: airports, oil and gas, water treatment and marine
Ensures compliance with international standards IEC 60947-1 and 3, CCC, EAC, other local certifications and Marine classification
