Appliance, EcoStruxure IT Data Center Expert, standard, up to 2025 devices, up to 125 surveillance cameras, remote monitoring, management

AP9470

notification_ok
Centralized Monitoring: Unified view of connected devices in your data center
notification_ok
Real-time Alerts: Swift notifications for critical infrastructure events
notification_ok
Customizable Reporting: Generate detailed reports for informed decisions
notification_ok
Trend Analysis: Optimize performance with historical and real-time data analytics
notification_ok
Scalability: Easily expand by adding new infrastucture devices

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
4 794 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Longer
Repair
information_stroke
Repair services are offered by Schneider Electric.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
95
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms and Conditions of Sale
  • Change your cookie settings
  • Preference Centre