Performance Exhaust Fan, Airflow, Ceiling Mount, 200mm, Axial

CE200

notification_critical
information_stroke
  • What does the End-of-Sale Notice mean ?

    End of commercialization is the last date Schneider Electric will accept an offer for this reference. Howerver, After Sales Services (repair, spare parts, etc.) will continue until its end of life.

  • Need more help

    Contact your country Customer Care Center - available 24 a day.

CE200  has not been replaced. Please contact customer support for more information.
notification_ok
Efficient Air Extraction: With an airflow capacity of 260 m³/h
notification_ok
Slimline, Low-Profile Design: Its compact ceiling-mount form with a fly-proof grille
notification_ok
Quick & Flexible Installation: Comes with a plug and lead for fast setup
notification_ok
Versatile Solutions for Every Space: Fits for both residential and light commercial applications
notification_ok
Energy-Efficient Comfort All Year Round: Designed to cool in summer, circulate warmth in winter and maintain comfort

Environmental Data

Environmental Data
Total lifecycle Carbon footprint
321 kg CO2 eq.
Use Better
Packaging made with recycled cardboard
information_stroke
Recycled cardboard content is minimum 70% (50% in US). Some orders may include non-recycled cardboard until stock runs out.
No
Use Longer
Repair
information_stroke
Repair services are offered by Schneider Electric.
No
Use Again
Recyclability potential, in %
information_stroke
The calculation of the recyclability potential relies on the scenario "France - parts are shredded" of TR62635 considering all parts in the product and materials recyclability. We recognized that this may not always allow comparison with other competitor offers on the market and are waiting for a common standard to be published end of 2026.
0.5164426290639296
Take-back
information_stroke
Whether the product has been included in a global take-back program. Some products are eligible in some geographies, please verify if it's available in your country.
No
  • Products Documentation
  • Software Downloads
  • Product Selector
  • Product Substitution and Replacement
  • Help and Contact Centre
  • Office Locations
  • Where to buy
  • Phone: 13 73 28 (13 SEAU)
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Newsroom
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • Privacy Policy
  • Cookie Notice
  • Terms and Conditions of Sale
  • Change your cookie settings