PowerLogic ION Enterprise V6
Power management software
Features
PowerLogic ION Enterprise software is a complete power management solution for your facility or plant operations. It is a scalable software platform with options to support different numbers of remote devices and user clients. Additional data servers are also available depending on the application.
Characteristics
Native, out-of-the-box support for all PowerLogic ION-series meters, PowerLogic PM210, PM750, PM710, PM800, the CM3250, CM3350, CM4000, CM4250, CM4000T circuit monitors, the PowerLogic BCPM branch circuit power meter, the Compact NSX Type A, Compact NSX Type E breakers, Micrologic Type A, P, and H circuit breaker control units, and Sepam series 10, 20, 40, 80
- Supports third-party meters, sensors, and other equipment through Modbus protocol or OPC
- Connect to remote devices over the Internet, Ethernet, wireless, modem, satellite, and serial connections
- Integrates metering of all utilities (e.g. water, air, gas, electricity, steam)
- Customizable ION architecture.
- Multi-site meter aggregation and trending, coordinated control functions, complex calculations, and alarming
- Interoperability with third-party systems, applications, and services (e.g. BAS, DCS, ERP, web) through ODBC, OPC, XML, email, FTP, CSV, PQDIF (power quality)
- Scalable architecture, Windows SQL Server 2005 database, ODBC-compliant, support for multiple distributed servers and clients
- Enterprise web portal access to system-wide display of real-time measurements, equipment status, event and historical logs, customizable graphics, trends, captured waveforms, more
- Web-enabled, local or remotely developed preconfigured and custom reports, with manual, scheduled or event-triggered reporting and distribution via email or web, generated in PDF format, exported in XML format; reports support all WAGES (Water, Air, Gas, Electrical, Steam) data
- Reports (as supported by device) include period over period comparison, shift comparison, system configuration status, 100 ms time-stamped data for PQ monitoring, prioritized alarms and events summary
- Trend graphing for any measured parameter, load aggregation
- Power quality analysis including compliance monitoring to international standards (IEC 61000-4-30, EN50160), wide-area event monitoring and tolerance curve plotting, waveform viewer, measurement of harmonics, K-factor, crest factor and symmetrical components
- Trigger on complex conditions, alarming, event logging
- Manual or coordinated setpoint-triggered control of loads, generators, and other equipment
Benefits
Make sure you don't miss a thing.
PowerLogic ION Enterprise software helps you:
- reduce energy and operations costs
- improve power quality, reliability and uptime
- optimise equipment use
For optimal management of your electrical installation and greater productivity.
Applications
- Analysis of efficiency, losses and capacity
- Bill verification, cost allocation and sub-billing
- Power quality analysis and compliance monitoring
- Problem notification and diagnosis
- Demand or power factor management
- Control of loads, generators or other equipment
- Support real-time pricing, demand response or curtailment programmes
- Monitor and report on WAGES (Water, Air, Gas, Electrical, Steam) utility usage
