Actassi SF-S

Server racks for IDC IP 20 1000kg

Part of Actassi

Server racks for IDC IP20 1000kg
Actassi SF-S Schneider Electric Server racks for IDC  IP 20 1000kg

Features

Versions available :

  • 19" rack Actassi SF-S available with or without side panels ( static load 1000kg).
  • Possibility to define your claddings, accessories mounting and colours on specific requests.

Technical description :
Steel floor standing enclosures.

  • Structure: top and bottom frame and vertical uprights assuring therefore a rigid structure.
  • Colour: epoxy-polyester resin textured matt RAL9011.
  • 4 levelling feet.
  • 1 roof plate dismountable with brush gasket.
  • 2 side panels without ventilation slots with quickly dismountable. (available with or without side panels).
  • 4 19" uprights adjustable in depth.
  • Front and rear door microperforated, opening 180°, locking system (4 points) with key N°1242E.
  • Static load 1000kg.
  • Protection level IP20 according to standard IEC60529.
  • Resistance to external mechanical impact IK08 according to standard IEC62262.
  • Certifications : In compliance with the directive RoHs, 19” racks according to standard IEC60297-1-4.
  • Paint : Textured epoxy-polyester powder paint finish, in colour grey RAL9011 textured matt.

Benefits

Enclosures inspired by your expectations !


  • The dimensional choice :
    Height 42U, 2 widths (600-800mm) and 3 depths (800-1000-1200mm) available in RAL9011.
  • Time-saving for the realization of your installations :
    wide range of solutions for cable management, fast fixation of accessories, ease of dismantling and reassembly of the claddings.
  • Ventilated and robustness :
    Passage of 80 % air in front and rear on the surface of the 19" rack keeping a load capacity of 400Kg. These enclosures remain completely detachable.
  • Solutions of double doors, colours and compositions adapted available by configured or specific requests.

Applications

  • Server installations for building, tertiary and infrastructure.

Gallery

  • 19" server racks Actassi SF-S
  • 19" server rack Actassi SF-S without side panels
  • Ergonomic roof and base
  • Products Documentation
  • Software Downloads
  • Product Substitution and Replacement
  • Help and Contact Center
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • General Terms of Business
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings
  • Preference Center