Easergy MiCOM P64x Protection Relays

Transformer Protective Relays

Part of PowerLogic™

Easergy MiCOM P64x series provides fast and complete protection for transformer faults, preserving service life. Designed for two and three winding transformers (including autotransformers), it is easy to use and the setting wizard requires only nameplate data. Models available: MiCOM P642, MiCOM P643, MiCOM P645
Easergy MiCOM P64x Protection Relays Schneider Electric Transformer Protective Relays

Features

Transformers are high capital cost assets in electrical power systems. Elimination of all electrical and mechanical stresses, although desirable to preserve transformer life, is impractical. Adaptive techniques to measure and alarm (or trip) in such instances, and advise on cumulative service duty, can help to schedule preventive maintenance – before a costly failure occurs.

Internal faults are a risk for all transformers, with short-circuits dissipating the highest localized energy. Unless cleared quickly, the possibility to rewind windings reduces, and core damage may become irreparable. Easergy MiCOM P642, P643 and P645 provide advanced transformer protection and control. With Process Bus and PTP1588, they offer a solution compliant to latest standards of  IEC 61869 and IEC 61850 9-2 LE including PRP redundancy and cyber security.

The Easergy MiCOM P642, P643 and P645 address all these issues - preserving service life, and offering fast protection for transformer faults. Hosted on an advanced IED platform including IEC 61850 Edition 1 and Edition2 and PRP or HSR (parallel redundancy protocol), the Easergy MiCOM P64x incorporates differential, REF, thermal, and overfluxing protection, plus backup protection for uncleared external faults. Model variants cover two and three winding transformers (including autotransformers), with up to 5 sets of three-phase CT inputs.

Large CT counts are common in ring bus/mesh corner applications, where the Easergy MiCOM P64x summates currents to create each total winding current, easing application of backup protection. Backup overcurrent can be directionalized, where the user includes the optional 3-phase VT input in their chosen model.

Latest communication protocols & Ethernet redundancy
Fully Equipped with the latest communications protocols (IEC61850 Ed1 & Ed2 available in the same device, selection by setting).
Maximum availability and reliability of Ethernet communications thanks to the implementation of PRP/HSR standard redundancy protocols with an instantaneous recovery time (0 ms) in case of network failure.
Dual IP address allows the device to be connected to 2 independent communication networks (e.g, SCADA system network & Maintenance network)
Universal IRIG-B input (automatically detects modulated or unmodulated signal)

Major enhancement to Cybersecurity
Operational & Cybersecurity, compliant to IEC 62351, helps protect installations with security based on embedded features such as Role Based Access Control (RBAC), Port Hardening, Security Logs and Access Traceability. The IED by default includes RBAC with different users defined and a Security Administrator. Standard Manufacturer’s Warranty: 2 years
Extended Warranty: Up to 10 years (product registration required, applies to Easergy MiCOM, please check with your local representative for availability, some exclusions apply).

Benefits

  • Universal IED for all transformer (or reactor) configurations
  • Protection, control, monitoring, measurements and recording in-one device
  • Backup and logging of through faults
  • Simple to specify, set, and commission
  • Programmable function keys
  • Products Documentation
  • Software Downloads
  • Product Substitution and Replacement
  • Help and Contact Center
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • General Terms of Business
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings
  • Preference Center