EVlink Parking
Charging stations for semi-public car parks and on-street charging
Features
Configuration using an embedded web server.
> Adapt charging station power demand to your electrical distribution
> Select the relevant power-metering solution
> Adapt the charging station to your application
Charging station diagnosis and maintenance
> Perform diagnostics thanks to charging station front face LEDs or through the embedded web server
> Restore factory settings without a computer
> Upgrade the charging station with the latest firmware and benefit from additional features
Charging station supervision capability
> Remotely operate or maintain your charging infrastructure through OCPP protocol
Power supply network
> Power circuit voltage (for each socket outlet):
–220 / 240 V AC 1P+N
–380 / 415 V AC 3P+N
>Control circuit voltage (for charging station):
–220 / 240 V AC 1P+N
Charging mode
> Mode 3 with T2 or T2 with shutter socket outlet
> Mode 2 with domestic socket outlet (type E or type F)
User authentication
> Access to the socket outlet by unlocking the flap after swiping the RFID badge in front of the reader
> 5 badges supplied with each charging station equipped with a reader
Mechanical and environmental features
> Degree of protection (IEC 60529): IP54
> Degree of mechanical protection (IEC 62262): IK10
> Operating temperature from -30°C to +50°C (for Mode 2/Mode 3 charging station, refer to the product datasheet)
Warranty
> 24 months for the entire EVlink range
Benefits
Extensive choice of charging stations
> Power supply: 220-240 V / 380-415 V
> Charging power: 7.4 kW or 22 kW - Rated current: 32 A (settable from 32 A to 6 A)
> High robustness of socket outlet (Type 2 or Type 2 with shutters) thanks to silver plated contacts avoiding overheating
> Multiple configurations: user authentication or free access, one or two socket outlets, floor-standing or wall-mounted installation
Accessories
> Cables, RFID badges, cable holder, modem…
Spare parts
> Floor base, wall base, socket outlet, caps, flap...
Services
> Worldwide network of trained installers for installation, commissioning and maintenance services.
> Worldwide customer care centers
Flexible charging solution
> Standalone operation, or operation in cluster with load management (see EVlink Load Management System)
> Possible connection to a charge point operator backend through OCPP protocol
Easy installation
> The installation can be done by one person
> Electrical protection devices can be mounted inside the base of floor-standing charging stations
Applications
Semi-public car parks and on-street charging
For charging point operators seeking a robust shared-usage solution offering user authentication and charge detail records
Corporate EV fleets
For corporate fleet managers and car leasers seeking a robust and high-uptime solution delivering reporting functions
