EVlink Fast Charge Solution
Charging solutions for electric vehicles
Features
Features and technical characteristics:
Mechanical and environmental features
> Degree of protection: IP54 (except cordsets)
> Degree of mechanical protection: IK10
> Working temperature: -25°C / +50°C
Power supply network and charging mode
> Power supply: 400 V AC (+10/-15%), 3 Ph, 50-60 Hz
Direct current charging station
> Charging in mode 4 (IEC 61851-23)
> CHAdeMO type connector
> Combo 2 type connector
> Charging voltage/current: 500 V DC / 125 A - 485 V DC with CHAdeMO connector
> Electrical protective devices integrated in the charging station
> Cable length: 3.25 m
Alternating current charging station
> Charging in mode 3 (IEC 61851-22)
> Charging voltage/current: 400 V AC / 63 A AC
> Electrical protective devices integrated in the charging station
> Cable length: 3.25 m
User dialogue and data
> Backlit LCD graphic screen (2 lines)
> 4 sensitive touch buttons
> 3 twin-coloured LED status indicators
> CPU card (with RFID)
> Contactless reader
Benefits
The choice:
A high end level product and several services:
> Installation management on your site
> Fast charge commissioning according to your application requirements
> On call and remote assistance in major countries worldwide
> Charging station software upgrade with the latest software release
Installation and commissioning:
> Performed by Schneider Electric or certified Partner
> A feasibility study should be carried out to assess the facility's ability. It will stipulate the necessary power, identify electrical duct routing, etc.
> The optimum level of protection and monitoring for the charging station
> Compatible with EVlink Load Management System for energy, access and transactions information management for a cluster of chargers
Maintenance:
> Online charging station support and diagnosis
> Online software upgrades
> Schneider Electric promotes maintenance contracts on customer request for uptime optimization
Applications
> Hotels, offices, private parking
> Car dealerships parking
> Public street parking
> Company fleets (public & private)

