Vamp 40 Series

Protection for MV feeders, motors and capacitor banks

Part of PowerLogic™

VAMP 40 is a reliable and cost-effective solution for power system protection of feeders, motors and capacitor banks. Models available: VAMP40
Vamp 40 Series Schneider Electric Protection for MV feeders, motors and capacitor banks

Features

Schneider Electric's VAMP 40 contains fixed hardware making it a standardised, user-friendly protection device, it also has a small form factor with limited installation depth, making it extremely adaptable to a variety of space limited applications. From measurement and primary circuit monitoring to communication functionality, the VAMP 40 encompasses much more than the standard protection functions of a traditional relay by replacing conventional metering functions. VAMP 40 is designed for distribution network overhead line feeders, cable feeders and motor feeders including large motors, capacitor banks and reactors. It supports a comprehensive set of industry standard communication protocols and is available with VAMP’s pioneering arc flash protection. Standard Manufacturers Warranty: 2 years

Benefits

  • Comprehensive measurements
    A range of measurement functions including phase and residual currents, residual or line or phase voltage, frequency, current imbalance, maximum demand, negative phase sequence current, active and reactive power and energy according to the primary connection.
  • Power quality analysis
    Power quality analysis includes supervision of harmonics up to the 15th order, THD of currents and voltage as well as voltage sag and swell.
  • Full recording features
    Following a fault, the relay provides 200 event sequence recordings, fault value registration and disturbance recordings.
  • Ultra-fast arc protection
    The unique integrated arc fault functionality adds a new dimension to the total safety of the installation and the reliability of the protection and control system.
  • Extensive communication
    A large number of supported communication protocols are included in VAMP 40: IEC 60870-5-101, IEC 60870-5-103, Modbus TCP, Modbus RTU, Profibus DP, TCP/IP, SPA-bus, DNP 3.0 and IEC 61850.
  • User-friendly
    The free of charge VAMPSET software makes configuration, commissioning and operation user-friendly and ensures the protection and control needs of users are easily achieved. A wide auxiliary power supply, 19-265 V ac/dc, 50/60 makes this relay suitable for every kind of installation.
  • Slimline case
    Slimline casing ensures adaptability for a variety of settings where space is limited.

Applications

Overhead line feeders, cable feeders, motor feeders, capacitor banks, reactors and busbars in power system distribution substations, power plants, industrial power systems, marine, offshore installations and space limited applications.
  • Products Documentation
  • Software Downloads
  • Product Substitution and Replacement
  • Help and Contact Center
  • Find our Offices
  • Get a Quote
  • Where to buy
  • Schneider Electric Community
  • Careers
  • Company Profile
  • Report a misconduct
  • Accessibility
  • Investors
  • EcoStruxure
  • Job Search
  • Blog
  • General Terms of Business
  • Privacy Policy
  • Cookie Notice
  • Terms of use
  • Change your cookie settings
  • Preference Center