Acti9 iTL+
LED compliant and silent impulse relay
Products
Overview
Features
Offering six switching operations per minute and high levels of performance when it comes to managing the specific inrush current, our completely silent impulse relay ensures your lighting system is efficiently controlled and monitored at all times.
- Class-2 insulation
- 0-crossing technology: rated the best-in-class when it comes to managing the specific inrush current of all LED lighting applications
- Rating: 16 A
- Number of poles: 1P+N
- Fully compliant with standards: EN 60669-2-2
- Offers excellent electrical endurance (O-C): 5,000,000 cycles
- Provides up to 6 switching operations per minute.
Benefits
Use the DINrail impulse relays to guarantee the same high level of performance for all lamp types. Fully LED compliant, our silent impulse relay will effortlessly control and monitor your lighting applications without making a sound.
- No derating
- Same excellent performance levels for all lamp types
- Increased peace of mind and guaranteed longevity
- Completely silent operation
- Combined benefits of static switching and electromechanical technology: small form factor and only slight temperature increases.
Applications
Designed to provide unrivalled levels of control and monitoring to public and outdoor lighting, the DIN rail impulse relays are also ideally suited to electrical circuits in industrial and commercial buildings.
- A complete control and monitoring solution for electrical circuits in all industrial and commercial buildings as well as for public or outdoor lighting
- Simple and reliable lighting management via a number of push buttons.
