C60
Multi 9 miniature circuit-breakers up to 63A
Discontinued
Products
Overview
Features
- Nominal current: 1 to 63A
- Large choice of breaking capacities and tripping curves: B,C,D...
- Compliance with standards: IEC EN 60898 or IEC 60947-2 depending on the version, certified by national official authorities
- Suitable for isolation in accordance with industrial standards: IEC 60947
- Operating voltage: up to 440 Vac, insulation voltage: 500V
- Optional add-on earth leakage modules: C60 Vigi
- Optional auxiliaries: indication of state and tripping, shunt trip, undervoltage trip, overvoltage trip
Benefits
Quality without boundaries
The C60 circuit-breaker is recognised in over 100 countries for its quality and the breadth of its range, making it an indispensable component for developing low voltage installations with complete peace of mind.
Applications
- Protection of electrical circuits in all industrial and tertiary buildings.



