Easergy Flair
Fault Passage Indicators for Underground Networks
Features
Flair 21D, 22D, 23D, 23DM: For integration in MV switchgear
- Self powered by measurement sensors, integrated in MV switchgear or in wall-mounted box
- Backup supply with super capacitor (Flair 21D) or Li battery (Flair 22D). Flair 23D and 23DM require external Vdc
- Flair 22D includes a very high range of settings and an optional external light indicator
- All earthing systems
- Include advanced functions such as ammeter/Maxmeter
- Flair 23DM combines FPI and Voltage presence relay functions, as well as Modbus communication
Flair 279, 219: Wall mounted
- Ammetric FPI, powered by LV supply + Li battery (10 year lifetime) or Li battery only
- Configurable with dip-switches
- Includes optional external light indicator
- Wall-mounted installation
Flair 5x8 and 5x9: Wall mounted (conforms to eRDF specification)
- Flair 5x8: Directional FPI according to HN45-S51 eRDF specification
- Flair 5x9: Ammetric FPI according to HN45-S50 eRDF specification
- Powered by LV supply, LV + Li battery supply, or LV + supercapacitor supply
- These products are commercialized only in France
- They are presented only on the French Schneider Electric web site
- Wall-mounted installation
VD23: Voltage detection relay
The VD23 is a compact voltage detection relay designed for medium-voltage (MV) networks from 3 kV to 36 kV, operating at 50/60 Hz. Optimized for transfer systems, it is efficient, self-adaptive, and provides the following features:
- Voltage presence detection
- Voltage absence detection
- Automatic calibration
- Flexible configuration
- Programmable logic
Benefits
Reduce outage time and improve operation
- Profit from the 45 years experience of a leader in Fault Passage Indicators and telecommunication.
- With more than 500 000 units in operation, Easergy range is the guarantee of complete peace of mind
- Benefit from the most state-of-the art fault detection features thanks to our renewed design
Applications
Easergy flexible range of Feeder Automation for any Secondary Distribution network
- MV distribution substations
- Various options means an answer any type of MV networks and monitoring applications
