
Acti9 iPRD1, PRD1
SPD - Surge Protection Device Type 1 or Type 1+2 DIN rail SPD against direct lightning strike, for incoming protection, Iimp 12.5 to 35 kA, offering withdrawable cartridges, remote supervision, compact version, version with back-up fuse integrated, and compliant with IEC/EN 61643-11Part of 9 SeriesView Products 
Acti9 iPRC, iPRI, iPRE
SPD - Surge Protection Device for Telecom nd IT networks DIN rail easy-to-install SPD to protect phone analogue series lines, or sensors and PLC AC / DC current lines, or Ethernet RJ45 network data lines, fully compatible with xDSL and compliant with IEC/EN 61643-21Part of 9 SeriesView Products 
Acti9 iQuick PF, iQuick PRD
SPD - Surge Protection Device Type 2 or 3, with integrated MCB disconnector DIN rail SPD against indirect lightning strike, for incoming, secondary and fine protection, Imax from 8 to 65kA compliant with IEC/EN 61643-11, with integrated MCB disconnector, offering one version with overvoltage protection compliant with EN 50550, and other version with withdrawable cartridges and remote supervision.Part of 9 SeriesView Products 
Acti9 iPRD
SPD - Surge Protection Device Type 2, Type 3 or Type 2+3 DIN rail SPD against indirect lightning strike, for incoming and secondary protection, Imax from 8 to 65 kA, offering withdrawable cartridges, remote supervision, compact versiion, version with back-up fuse integrated, and compliant with IEC/EN 61643-11Part of 9 SeriesView Products