Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
alt text

undefined

Innovation in Motor Management
Discover our new Motor Management innovations which make you save time and energy

  • 40%
  • 20%
  • X4

Simplify the wiring of a motor starter with a "snap-in" connection. You reduce the wiring operation to a simple "click", without the need for tools. This innovative system enables both unskilled workers and robots to make error-free connections.


The flexibility of the system is a major advantage, especially in hard-to-reach places. The Snap-In connection terminals provide acoustic, tactile, and visual feedback by means of a clear clicking sound when the conductor is correctly engaged. This innovation not only reduces assembly time but also increases safety. In short, it is an efficient, safe, and sustainable solution.

This new generation of digital soft starters offers advanced motor management thanks to an innovative, reliable, and more robust design made from sustainable materials. Downtime is prevented by integrated condition monitoring, while certified cybersecurity and Safe Torque Off functions ensure a safer system. In addition, the compact design with integrated bypass relays and energy and current monitoring contributes to a smaller ecological footprint.

Harmony XVB7 The new generation of Ø70 mm signal towers combines a modern modular design with powerful performance. Up to 4× brighter thanks to diamond light diffusion, 50,000 operating hours with integrated LEDs, and lightning-fast installation via push-in and M12 connection.
Modicon Edge I/O NTS The future-ready distributed I/O system for data aggregation. Compact, flexible, and robust I/O island for fast installation, reduced downtime, and increased efficiency with smart diagnostics, hot-swap capability, and built-in cybersecurity.
TeSys Deca Advanced New switch series with electronically controlled coil up to 150A Help customers decarbonize their operations by saving up to 80% in energy consumption • Multi-standard solutions, high reliability, long mechanical and electrical durability for different sizes, and the most complete accessories. • These electronic coil switches require up to 80% less energy than electromechanical switches. • Certified to multiple standards (IEC, UL, CSA, CCC, EAC, Marine), complies with Green Premium (RoHS/REACh). • TeSys Deca Advanced delivers a consistently low consumption range of magnetic contactors from 9 A to 150 A. • Covers control voltage from 24 to 250 V, with the same coils for AC and DC. • Designed to meet the requirements of industrial and HVAC applications • With IEC60335-1 compliance, improved fire resistance, and dust-tight tools • Suitable for safety applications thanks to mechanically linked contacts and mirror contacts • Excellent breaking/making capacity up to 20 inches with direct PLC connection
Harmony XB4/XB5 Push-In The first flat push-in on the market that you can wire without tools. These push buttons with push-in quick connection are 37% thinner, stackable, and flexible. They have IP20 protection and much more.
Mechanical engineering The availability and productivity of machines depends on the condition of the engine. That is why efficient engine management and control are crucial. Read more about trends and developments and discover our architectures for engine management solutions.
Industrial processes Our architectures focused on industrial processes, infrastructure, and sustainability enable you to increase safety, energy efficiency, and availability. Read how you can grow with the digital transformation in engine management.
Industrial buildings Take advantage of our motor management architectures for industrial buildings. Experience improved safety for people and assets and enhance energy efficiency.

See how our holistic engine management solutions can optimize engine availability and increase savings.

E-guide Motor Control In this e-guide you learn why efficient motor control is crucial.
EcoStruxure configurator for motor control Build your complete motor control solution for protection and control with direct-on-line starter (DOL), soft starter, or speed controller.
EcoStruxure design for motor management Discover a unique conceptual design and calculation application for powerful engine management architectures.
Modicon PLC and IO modules configurator Quickly and easily select the right PLC and I/Os. This tool provides step-by-step instructions to help you select the controller that best suits your needs, along with recommended accessories and services.
Product demo Request a product demonstration for one or more of our innovations. We will come to your location or you can visit one of our locations.
Receive a free TeSys Deca Snap-In sample!

ZZ_Title

ZZ_Link Text

      Need help?

      • Get a Quote

        Start your sales inquiry online and an expert will connect with you.

      • Where to buy?

        Easily find the nearest Schneider Electric distributor in your location.

      • Help Center

        Find support resources for all your needs, in one place.

      • Products Documentation
      • Software Downloads
      • Product Substitution and Replacement
      • Help and Contact Center
      • Find our Offices
      • Get a Quote
      • Where to buy
      • Careers
      • Company Profile
      • Report a misconduct
      • Accessibility
      • Investors
      • EcoStruxure
      • Job Search
      • Blog
      • Privacy Policy
      • Cookie Notice
      • Terms of use
      • Change your cookie settings