PrismaSeT G
Sistema de construcción de paneles, para cuadros hasta 630A alimentados, con conectividad digital incorporada
Productos
Presentación
Características
- Tableros de distribución eléctrica en baja tensión, conforme a la normativa IEC61439-1 & -2, hasta 630A
- Prestaciones sísmicas: 2,5g sin accesorios adicionales(norma IEC 60068-2-57), asegurando que el tablero de distribución siga funcionando como lo previsto, incluso en condiciones extremas requeridas en la norma
- Tableros de fijación mural o de pie, para calibres de 630A con una Icw de 50kA/1s
Beneficios
Modern
Elegantly simplistic and modern design, to reflect the quality and prestige of the solution. Designed for an optimal customer experience, you can be proud to move your switchboard out of your basement.
Robust
Accelerate assembly in a stronger enclosure and maintain switchboard integrity throughout the transport. The frame, door, and handle have been reinforced and the ergonomic new design improves the end user’s experience.
Tested
PrismaSeT switchboards comply with requirements of IEC 61439-1 and 2, ascertaining safety and reliability. You can also ensure a lasting investment through easy upgrading, always in compliance with the standard.
Innovations at every level
- Enclosures: along with updated design, reinforced doors and frames for robustness and a superior end user’s experience.
- Early detection of cable overheating: fire prevention taken to the next level with PowerLogic HeatTag, fhe revolutionary new sensor that helps building operators to anticipate and prevent electrical fires.
- New generation of ComPacT™ circuit-breakers, maximizing power availability and making installation simpler and faster.
- PowerLogic PowerTag energy sensors: small in size, large in performance, PowerTag accurately monitor energy consumption and wirelessly transfer data to your mobile device in real-time.
Aplicaciones
Switchboards made with PrismaSeT G are suitable for power distribution in all commercial and industrial buildings, including:
- Schools
- Small shops
- Hotels
- Small companies
- Offices
- Laboratories
- Healthcare (hospitals, clinics)
- Hotels
- Supermarkets
- Malls
