Naše značky

Impact-Company-Logo-English Black-01-177x54

Vítejte na internetových stránkách společnosti Schneider Electric

Vítejte na našich internetových stránkách.
Obrázek SLO320 Outdoor Light Transmitter - Specification Sheet

SLO320 Outdoor Light Transmitter - Specification Sheet

SLO320 is an electronic light transmitter that converts a lux measurement into an electric signal of 4-20 mA or 0-10 V. It has two sensitivity ranges to suit different light levels: 0-500 lx (e.g. for controlling outdoor lighting), and 0-20 klx (for controlling sunshade systems). The transmitter is delivered as a complete unit, comprised of the sensing element and an amplifier mounted in a housing that is resistant to ultra-violet light. The transmitter is intended for wall mounting outdoors.

Datum: 31 říj 2024 | Typ: Specification sheet
Jazyk: angličtina | Verze: F-28197-3
Reference dokumentu:: F-28197

Soubory

Název souboru
SLO320 Specification Sheet_F-28197-2.pdf
SLO320 Specification Sheet_F-28197-3.pdf