Altivar Process: How to set Heavy duty rating (drt)?
The Altivar Process ATV600 or ATV900 factory setting is [Normal duty] on the parameter [Dual Rating] drt. For an application where more that 120% of overload is required (up to 150%), you can change to [High duty].
Datum:
17 pro 2018 | Typ:
Video jak na to
Jazyk:
Dutch, English, French, Italian, Portuguese, Spanish, Turkish, in_ID | Verze:
1.0
Podtyp: Funkce a použití, Provoz
Reference dokumentu::
FA365250