Naše značky

Impact-Company-Logo-English Black-01-177x54

Vítejte na internetových stránkách společnosti Schneider Electric

Vítejte na našich internetových stránkách.
Obrázek PMDP and PMOP Particulate Matter (PM) Sensors - Datasheet

PMDP and PMOP Particulate Matter (PM) Sensors - Datasheet

PMDP and PMOP Particulate Matter (PM) Sensors represent a technological breakthrough in optical PM sensors. This laser-scatter type sensor detects and counts particles using light scattering principles and features innovative contamination resistance technology to perform highly accurate and reliable PM measurements. These sensors are designed for duct mount (PMDP) or outdoor (PMOP) applications. Over a ten-year lifetime, these sensors provide superior precision measurement of numerous PM types and higher-resolution particle size binning, allowing for the detection of many types of environmental dust and other particles. The PMDP and PMOP detection concentration range is 0 to 1,000 μg/m³ and is intended for duct or outdoor mounting. This versatile sensor offers selectable PM measurement options of PM1.0, PM2.5, PM4.0 and PM10.

Datum: 23 kvě 2024 | Typ: Specification sheet
Jazyk: angličtina | Verze: 01
Reference dokumentu:: GEX55237

Soubory

Název souboru
PMDP_PMOP_Datasheet_GEX55237-01.pdf