Naše značky

Vítejte na internetových stránkách společnosti Schneider Electric

Vítejte na našich internetových stránkách.
Obrázek H735 Solid-Core Current Switch, Adjustable Output, with Command Relay - Installation Guide

H735 Solid-Core Current Switch, Adjustable Output, with Command Relay - Installation Guide

The H735 is a current-sensitive switching device with an integral command relay that monitors the current (amperage) in the conductor passing through it. A change in amperage in the monitored conductor that crosses the switch (setpoint) threshold plus the hysteresis value will cause the resistance of the status output to change state, similar to the action of a mechanical switch.

Datum: 27 led 2022 | Typ: Instalační list
Jazyk: English | Verze: 0H
Reference dokumentu:: Z201486

Soubory

Název souboru
h735_i0h2_Z201486-0H.pdf