Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image of A9F94416 EU RoHS Declaration

A9F94416 EU RoHS Declaration

Miniature circuit breaker (MCB), Acti9 iC60L, 4P, 16A, C curve, 15000A (IEC/EN 60898-1), 25kA (IEC/EN 60947-2)

Date: Sep 20 2025 | Type: Environmental compliance declaration
Languages: English
Document Reference: A9F94416_ROHS_DECLARATION
Perimeter: Generic
Approval Office: Schneider Electric
Conformity Information: EU RoHS Declaration
Country: International

Files

File Name
A9F94416_ROHS_DECLARATION_EG_en-GB.pdf