Our Brands

Welcome to the Schneider Electric Website

Welcome to our website.
Image of ION8800 V370 Firmware and templates

ION8800 V370 Firmware and templates

This release brings updates required to comply with IEC 4-30 Edition 3, as well as updates to EN50160. Firmware file SHA256 checksums: V370_8800A.upg: 64d9857732d68e1cc7f92e1bf1cf3cd69ad769585b35b9182c5e7b31f7f06e9f V370_8800A_61850.upg: f07d4f065504f0de587b473ad70216ebf58efcc641a4e29f9b85f87e63f373ba V370_8800B.upg: fcb3b6e8a12d61124e5521e011d99f04de8a327ab8497dee33f4c5eed975af16 V370_8800B_61850.upg: d5862d45829f530aff432ad71ede816d03ef8e4f831a251745988e47aa0fbb98 V370_8800C.upg: 1b4c6112997a606cd442c42cf75d924bd702ad1c648aad8b6651505e418cb172 V370_8800C_61850.upg: 9149dfd71f3ca08225f486f6bb91768b51cd7e286da65837bf91065325f3fcfa

Date: Jun 11 2018 | Type: Firmware
Languages: English | Version: V370
Document Reference: ION8800_V370

Files

File Name
8800A_V370e_FAC_61850_V3.7.0.0.0.dcf
8800A_V370s_FAC_V3.7.0.0.0.dcf
8800B_V370e_FAC_61850_V3.7.0.0.0.dcf
8800B_V370s_FAC_V3.7.0.0.0.dcf
8800C_V370e_FAC_61850_V3.7.0.0.0.dcf
8800C_V370s_FAC_V3.7.0.0.0.dcf
V370_8800A.upg
V370_8800A_61850.upg
V370_8800B.upg
V370_8800B_61850.upg
V370_8800C.upg
V370_8800C_61850.upg

Need help?

Product Selector

Quickly and easily find the right products and accessories for your applications.

Get a Quote

Start your sales enquiry online and an expert will connect with you.

Where to buy?

Easily find the nearest Schneider Electric distributor in your location.

 opens in new window

Help Center

Find support resources for all your needs, in one place.

Your browser is out of date and has known security issues.

It also may not display all features of this website or other websites.

Please upgrade your browser to access all of the features of this website.

Latest version for Google Chrome, Mozilla Firefox or Microsoft Edgeis recommended for optimal functionality.