Our Brands

Impact-Company-Logo-English Black-01-177x54

Welcome to the Schneider Electric Website

Welcome to our website.
Image of cTUVus certification for Back-UPS ES 350VA, 6 outlet, 450VA, 550VA, 575VA, 600VA, 650VA, 700VA 8 Outlet 120V

cTUVus certification for Back-UPS ES 350VA, 6 outlet, 450VA, 550VA, 575VA, 600VA, 650VA, 700VA 8 Outlet 120V This document is current but may reference obsolete products.

UL 1778:2014 R8.15; CSA C22.2 NO. 107.3-14

Date: Mar 14 2024 | Type: Certificate
Languages: English | Version: V1
Document Reference: SPD_JLAI-AYFEHW_EN
Perimeter: Generic
Approval Office: TÜV
Conformity Information: UL
Country: Canada, USA

Files

File Name
30880162 023_Cert_CU 72213589 01-05_extsigned.pdf
30880162 025_Cert_CU 72213589 06_extsigned.pdf
30880162 026_Cert_CU 72213589 07_extsigned.pdf.pdf
30880162 027_Cert_CU 72213589 08_extsigned.pdf
30880162 028_Cert_CU 72213589 09_extsigned.pdf