Issue:
Some equipment requires 23 inch wide mounting rails.
Product Line:
NetShelter SX
Environment:
All versions and serial ranges.
Cause:
A customer has 23 inch wide equipment and wants to mount it into a NetShelter SX cabinet.
Resolution:
All 42U and 48U NetShelter SX 750 mm (30") wide cabinets are available with 23" mounting rails installed. These cabinets are not in stock, but they can be built to order.- For customers who already own a 42U 750mm wide SX cabinet with 19" mounting rails (AR3150 or AR3350) we offer sku AR7510. This is a set of four replacement 23" mounting rails, 42U.
- We do not currently offer 48U 23" mounting rails as a stand alone sku, only pre-installed into the cabinet as described above.
- We do not currently offer 45U 23" mounting rails. If you have an opportunity please check with your Schneider Electric representative to see if these can be provided as a Custom.
If you buy direct from APC please contact your Sales Representative for price and availability.
If you don't have an account with APC please contact APC Tech Support. We will give you a custom part number that can be quoted through a reseller or distributor.
Compatibility Note: 23" wide mounting rails do not install into 600 mm (24") wide cabinets because the cabinets are not wide enough. 23" rackmount equipment requires a wider cabinet.
Released for: Schneider Electric Egypt and North East Africa




Need help?
Product Selector
Quickly and easily find the right products and accessories for your applications.
Get a Quote
Start your sales enquiry online and an expert will connect with you.
Where to buy?
Easily find the nearest Schneider Electric distributor in your location.
Help Center
Find support resources for all your needs, in one place.